Generator Circuit Breaker HECS

With smaller and standardized dimensions the HECS is easy to install in all types of power plants. The product has state-of-the-art technology and is also highly suitable for replacements and retrofits due to its compact nature.

The 3-phase system with the circuit breaker and disconnector is mounted on a common frame, together with the operating mechanism, supervisory and control equipment. Additional components, such as an earthing switch, starting switch, current or voltage transformer, surge capacitor and surge arrester can be provided integrated and mounted in the phase enclosures. Phase distance can easily be selected to suit the connected busbar.

Characteristics

  • metal enclosed GCB system
  • indoor or outdoor installation
  • delivered fully assembled and tested

Advantages
  • compact, integrated system solution
  • natural cooling up to 23 000 A
  • maintenance after 20 years (or 20 000 close-open operations)

Documentación y descargas

Artículo
Delayed Current Zeros due to out-of-phased synchronizing

Inglés - 1.16 MB - pdf

Heat Pipes – A Novel Cooling Principle for Generator Circuit Breakers

Inglés - 1.74 MB - pdf

Life Management for Generator Circuit Breaker

Inglés - 1.36 MB - pdf

Prevention of Tank Rupture of Faulted Power Transformers by Generator Circuit Breakers

Inglés - 1.57 MB - pdf

Folleto
Generator Circuit-Breaker Systems HECS, HEC 7/8 - Data and dimensions

Inglés - 0.59 MB - pdf

  • Evalúe esta página
  • Enviar esta página

Sus preferencias:

db0003db002618 c12573e7003302adc1256e4600579154